Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VFS5200-1FZ - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VFS5200-1FZ

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Double Solenoid
Manufacturer Part Number VFS5200-1FZ
MI Item Number 02008951
Distributor Motion Industries
Motion Internal Description VFS5200-1FZ VALVE DBL PLUG IN BASE M
E-Shop link https://www.motionindustries.com/products/sku/02008951
Actuation Piloted Solenoid
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 140 °F
Piping Type Base Mounted Plug-In
Proof Pressure 218 psi
Seal Material Metal
Solenoid Electrical Entry Plug-in
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 100 V ac
Weight 2.51 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Proof Pressure Seal Material Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage Weight
1 1 02008951 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Double Solenoid Piloted Solenoid 4-Way Non-Locking Push 145 psi 5 2 Double Air 14 to 140 °F Base Mounted Plug-In 218 psi Metal Plug-in 50/60 Hz 100 V ac 2.51 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map