Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VFS5110-3DZ-06T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VFS5110-3DZ-06T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VFS5110-3DZ-06T
MI Item Number 05630765
Distributor Motion Industries
Motion Internal Description VFS5110-3DZ-06T
E-Shop link https://www.motionindustries.com/products/sku/05630765
Actuation Piloted Solenoid
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 140 °F
Piping Type Base Mounted Non Plug-In
Port Sizes 3/4 NPTF
Proof Pressure 218 psi
Seal Material Metal
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110-120 V ac
Subplate Port Size 3/4 NPTF
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Proof Pressure Seal Material Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage Subplate Port Size
1 1 05630765 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid 4-Way Non-Locking Push 145 psi 5 2 Single Air 14 to 140 °F Base Mounted Non Plug-In 3/4 NPTF 218 psi Metal DIN Terminal 50/60 Hz 110-120 V ac 3/4 NPTF

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map