Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VFS4310-5DB - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VFS4310-5DB

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 3 (Closed Center) Positions, Double Solenoid
Manufacturer Part Number VFS4310-5DB
MI Item Number 04556109
Distributor Motion Industries
Motion Internal Description VFS4310-5DB
E-Shop link https://www.motionindustries.com/products/sku/04556109
Actuation Piloted Solenoid
Additional Details Return Spring
Body Material Aluminum
Flow Direction 4-Way
Manual Operation Type Locking (Tool Required)
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Closed Center)
Number of Solenoids Double
Operating Medium Air;Inert Gas
Operating Temperature Range 14 to 140 °F
Overall Height 150.5 mm
Overall Length 196.5 mm
Overall Width 62 mm
Piping Type Body Ported
Response Time 50 ms
Seal Material Metal
Solenoid Allowable Voltage Fluctuation -15 to +10 %
Solenoid Coil Insulation Class B
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 1.8 W
Solenoid Supply Voltage 24 V dc
Standards Met ISO VG32;JIS B 8375;JIS B 8375-1981;JIS C 0920;JIS C 4003
Valve Function Spool
Weight 1.63 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Additional Details Body Material Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Standards Met Valve Function Weight
1 1 04556109 Solenoid-Operated Air Control Valve, 5 Ports, 3 (Closed Center) Positions, Double Solenoid Piloted Solenoid Return Spring Aluminum 4-Way Locking (Tool Required) 101 psi 5 3 (Closed Center) Double Air;Inert Gas 14 to 140 °F 150.5 mm 196.5 mm 62 mm Body Ported 50 ms Metal -15 to +10 % Class B DIN Terminal 1.8 W 24 V dc ISO VG32;JIS B 8375;JIS B 8375-1981;JIS C 0920;JIS C 4003 Spool 1.63 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map