Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VFS4201-5FZ - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VFS4201-5FZ

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Double Solenoid
Manufacturer Part Number VFS4201-5FZ
MI Item Number 02008852
Distributor Motion Industries
Motion Internal Description VFS4201-5FZ VALVE DBL PLUG-IN BASE M
E-Shop link https://www.motionindustries.com/products/sku/02008852
Actuation Piloted Solenoid
Body Material Aluminum
Maximum Operating Pressure 101 psi
Number of Solenoids Double
Operating Temperature Range 14 to 140 °F
Overall Height 110.5 mm
Overall Length 187 mm
Overall Width 62 mm
Response Time ≤15 ms
Seal Material Metal
Solenoid Allowable Voltage Fluctuation -15 to +10 %
Solenoid Coil Insulation Class B
Solenoid Electrical Entry Plug-in Conduit Terminal
Solenoid Power Consumption 1.8 (dc) W
Solenoid Supply Voltage 24 V dc
Standards Met JIS C 0920;JIS C 4003
Weight 1.76 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Maximum Operating Pressure Number of Solenoids Operating Temperature Range Overall Height Overall Length Overall Width Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Standards Met Weight
1 1 02008852 Solenoid-Operated Air Control Valve, Double Solenoid Piloted Solenoid Aluminum 101 psi Double 14 to 140 °F 110.5 mm 187 mm 62 mm ≤15 ms Metal -15 to +10 % Class B Plug-in Conduit Terminal 1.8 (dc) W 24 V dc JIS C 0920;JIS C 4003 1.76 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map