Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VFS3410-3D-02T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VFS3410-3D-02T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 3 (Exhaust Center) Positions
Manufacturer Part Number VFS3410-3D-02T
MI Item Number 06582550
Distributor Motion Industries
Motion Internal Description VFS3410-3D-02T VALVE DBL NON PLUG-IN
E-Shop link https://www.motionindustries.com/products/sku/06582550
Actuation Piloted Solenoid
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 3 (Exhaust Center)
Operating Medium Air
Operating Temperature Range 14 to 140 °F
Piping Type Base Mounted Non Plug-In
Port Sizes 1/4 NPTF
Proof Pressure 218 psi
Seal Material Metal
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110-120 V ac
Subplate Port Size 1/4 NPTF
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Operating Medium Operating Temperature Range Piping Type Port Sizes Proof Pressure Seal Material Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage Subplate Port Size
1 1 06582550 Solenoid-Operated Air Control Valve, 5 Ports, 3 (Exhaust Center) Positions Piloted Solenoid 4-Way Non-Locking Push 145 psi 5 3 (Exhaust Center) Air 14 to 140 °F Base Mounted Non Plug-In 1/4 NPTF 218 psi Metal DIN Terminal 50/60 Hz 110-120 V ac 1/4 NPTF

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map