Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VFS2520-5G-02N - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VFS2520-5G-02N

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 3 (Pressure Center) Positions
Manufacturer Part Number VFS2520-5G-02N
MI Item Number 04556063
Distributor Motion Industries
Motion Internal Description VFS2520-5G-02N
E-Shop link https://www.motionindustries.com/products/sku/04556063
Actuation Piloted Solenoid
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 3 (Pressure Center)
Operating Medium Air
Operating Temperature Range 14 to 140 °F
Piping Type Body Ported
Port Sizes 1/4 NPT
Proof Pressure 218 psi
Seal Material Metal
Solenoid Electrical Entry Grommet
Solenoid Supply Voltage 24 V dc
Subplate Port Size 1/4 NPT
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Operating Medium Operating Temperature Range Piping Type Port Sizes Proof Pressure Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Subplate Port Size
1 1 04556063 Solenoid-Operated Air Control Valve, 5 Ports, 3 (Pressure Center) Positions Piloted Solenoid 4-Way Non-Locking Push 145 psi 5 3 (Pressure Center) Air 14 to 140 °F Body Ported 1/4 NPT 218 psi Metal Grommet 24 V dc 1/4 NPT

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map