Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VFS2100-5F-02 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VFS2100-5F-02

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VFS2100-5F-02
MI Item Number 03959780
Distributor Motion Industries
Motion Internal Description VFS2100-5F-02
E-Shop link https://www.motionindustries.com/products/sku/03959780
Actuation Piloted Solenoid
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 140 °F
Piping Type Base Mounted Plug-In
Port Sizes 1/4 BSPT
Proof Pressure 218 psi
Seal Material Metal
Solenoid Electrical Entry Plug-in
Solenoid Supply Voltage 24 V dc
Subplate Port Size 1/4 BSPT
Weight 0.82 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Proof Pressure Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Subplate Port Size Weight
1 1 03959780 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid 4-Way Non-Locking Push 145 psi 5 2 Single Air 14 to 140 °F Base Mounted Plug-In 1/4 BSPT 218 psi Metal Plug-in 24 V dc 1/4 BSPT 0.82 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map