Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VFR5310-3DZA - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VFR5310-3DZA

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Body Ported (Side), 5 Ports, Double Solenoid
Manufacturer Part Number VFR5310-3DZA
MI Item Number 02007190
Distributor Motion Industries
Motion Internal Description VFR5310-3DZA VALVE, SOL
E-Shop link https://www.motionindustries.com/products/sku/02007190
Actuation Piloted Solenoid
Body Material Aluminum
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Closed Center)
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Overall Height 134 mm
Overall Length 209 mm
Overall Width 72 mm
Piping Type Body Ported (Side)
Response Time ≤80 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation -15 to -10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 1.5 @ 60 Hz (Holding) W;2.1 @ 50 Hz (Holding) W;2.3 @ 60 Hz (Holding) VA;3.4 @ 50 Hz (Holding) VA;5 @ 60 Hz (Inrush) VA;5.6 @ 50 Hz (Inrush) VA
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110-120 V ac
Standards Met CSA;JIS
Valve Function Spool
Weight 1.98 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Frequency Solenoid Supply Voltage Standards Met Valve Function Weight
1 1 02007190 Solenoid-Operated Air Control Valve, Body Ported (Side), 5 Ports, Double Solenoid Piloted Solenoid Aluminum 4-Way Non-Locking Push 101 psi 5 3 (Closed Center) Double Air 14 to 122 °F 134 mm 209 mm 72 mm Body Ported (Side) ≤80 ms Rubber -15 to -10 % DIN Terminal 1.5 @ 60 Hz (Holding) W;2.1 @ 50 Hz (Holding) W;2.3 @ 60 Hz (Holding) VA;3.4 @ 50 Hz (Holding) VA;5 @ 60 Hz (Inrush) VA;5.6 @ 50 Hz (Inrush) VA 50/60 Hz 110-120 V ac CSA;JIS Spool 1.98 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map