Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VFR5300-3FA-B04T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VFR5300-3FA-B04T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 3 (Closed Center) Positions
Manufacturer Part Number VFR5300-3FA-B04T
MI Item Number 02531016
Distributor Motion Industries
Motion Internal Description VFR5300-3FA-B04T VALVE
E-Shop link https://www.motionindustries.com/products/sku/02531016
Actuation Piloted Solenoid
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 130 psi
Number of Ports 5
Number of Positions 3 (Closed Center)
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted Plug-In
Port Sizes 1/2 NPTF
Seal Material Rubber
Solenoid Electrical Entry Plug-in
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110-120 V ac
Subplate Port Size 1/2 NPTF
Weight 3.74 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Operating Medium Operating Temperature Range Piping Type Port Sizes Seal Material Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage Subplate Port Size Weight
1 1 02531016 Solenoid-Operated Air Control Valve, 5 Ports, 3 (Closed Center) Positions Piloted Solenoid 4-Way Non-Locking Push 130 psi 5 3 (Closed Center) Air 14 to 122 °F Base Mounted Plug-In 1/2 NPTF Rubber Plug-in 50/60 Hz 110-120 V ac 1/2 NPTF 3.74 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map