Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VF3330-5DZ1-02 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VF3330-5DZ1-02

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 3 (Closed Center) Positions, Double Solenoid
Manufacturer Part Number VF3330-5DZ1-02
MI Item Number 04890515
Distributor Motion Industries
Motion Internal Description VF3330-5DZ1-02
E-Shop link https://www.motionindustries.com/products/sku/04890515
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.47 (A/B to EA/EB) Cv;0.68 (P to A/B) Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Closed Center)
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Overall Height 85 mm
Overall Length 131 mm
Overall Width 26.4 mm
Piping Type Body Ported
Port Sizes 1/4 BSPT
Response Time 55 ms
Seal Material Nitrile
Solenoid Allowable Voltage Fluctuation -10 to +10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 1.55 W
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 1.9 (A/B to EA/EB) dm³/(s.bar);2.4 (P to A/B) dm³/(s.bar)
Standards Met EN 175301-803;JIS B 8375-1981
Valve Function Spool
Weight 0.99 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port Sizes Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 04890515 Solenoid-Operated Air Control Valve, 5 Ports, 3 (Closed Center) Positions, Double Solenoid Piloted Solenoid Aluminum 0.47 (A/B to EA/EB) Cv;0.68 (P to A/B) Cv 4-Way Non-Locking Push 101 psi 5 3 (Closed Center) Double Air 14 to 122 °F 85 mm 131 mm 26.4 mm Body Ported 1/4 BSPT 55 ms Nitrile -10 to +10 % DIN Terminal 1.55 W 24 V dc 1.9 (A/B to EA/EB) dm³/(s.bar);2.4 (P to A/B) dm³/(s.bar) EN 175301-803;JIS B 8375-1981 Spool 0.99 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map