Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SYJ714R-5WOZ-02N - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SYJ714R-5WOZ-02N

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number SYJ714R-5WOZ-02N
MI Item Number 06577831
Distributor Motion Industries
Motion Internal Description SYJ714R-5WOZ-02N
E-Shop link https://www.motionindustries.com/products/sku/06577831
Actuation Piloted Solenoid
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Port Sizes 1/4 NPT
Seal Material Rubber
Solenoid Electrical Entry M8 Connector
Solenoid Supply Voltage 24 V dc
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Manual Operation Type Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Seal Material Solenoid Electrical Entry Solenoid Supply Voltage
1 1 06577831 Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid Piloted Solenoid Non-Locking Push 101 psi Normally Closed 3 2 Single Air 14 to 122 °F Base Mounted 1/4 NPT Rubber M8 Connector 24 V dc

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map