Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SYJ712-5MZ-01-F - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SYJ712-5MZ-01-F

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number SYJ712-5MZ-01-F
MI Item Number 02003714
Distributor Motion Industries
Motion Internal Description SYJ712-5MZ-01-F VALVE, BODY PT
E-Shop link https://www.motionindustries.com/products/sku/02003714
Actuation Piloted Solenoid
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Body Ported
Port Sizes 1/8 BSPT
Seal Material Rubber
Solenoid Electrical Entry M Plug
Solenoid Supply Voltage 24 V dc
Weight 0.26 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Manual Operation Type Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Weight
1 1 02003714 Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid Piloted Solenoid Non-Locking Push 101 psi Normally Closed 3 2 Single Air 14 to 122 °F Body Ported 1/8 BSPT Rubber M Plug 24 V dc 0.26 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map