Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, SYJ712-3LOZD-01T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, SYJ712-3LOZD-01T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Push-Turn Locking (Slotted), 3 Ports, Body Ported Supply Voltage 110 V ac
Manufacturer Part Number SYJ712-3LOZD-01T
MI Item Number 06038885
Distributor Motion Industries
Motion Internal Description SYJ712-3LOZD-01T
E-Shop link https://www.motionindustries.com/products/sku/06038885
Actuation Piloted Solenoid
Manual Operation Type Push-Turn Locking (Slotted)
Maximum Operating Pressure 101 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Body Ported
Port Sizes 1/8 NPTF
Seal Material Rubber
Solenoid Electrical Entry L Plug without Connector
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110 V ac
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Manual Operation Type Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Seal Material Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage
1 1 06038885 Solenoid-Operated Air Control Valve, Push-Turn Locking (Slotted), 3 Ports, Body Ported Supply Voltage 110 V ac Piloted Solenoid Push-Turn Locking (Slotted) 101 psi Normally Closed 3 2 Single Air 14 to 122 °F Body Ported 1/8 NPTF Rubber L Plug without Connector 50/60 Hz 110 V ac

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map