Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, SYJ7120-3D-01N - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, SYJ7120-3D-01N

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Push-Turn Locking (Slotted), 5 Ports, Body Ported Supply Voltage 110 V ac
Manufacturer Part Number SYJ7120-3D-01N
MI Item Number 04576710
Distributor Motion Industries
Motion Internal Description SYJ7120-3D-01N
E-Shop link https://www.motionindustries.com/products/sku/04576710
Actuation Piloted Solenoid
Flow Direction 4-Way
Manual Operation Type Push-Turn Locking (Slotted)
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Body Ported
Port Sizes 1/8 NPT
Seal Material Rubber
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110 V ac
Weight 0.29 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Seal Material Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage Weight
1 1 04576710 Solenoid-Operated Air Control Valve, Push-Turn Locking (Slotted), 5 Ports, Body Ported Supply Voltage 110 V ac Piloted Solenoid 4-Way Push-Turn Locking (Slotted) 101 psi 5 2 Single Air 14 to 122 °F Body Ported 1/8 NPT Rubber DIN Terminal 50/60 Hz 110 V ac 0.29 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map