Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, SYJ514-5LO-01 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, SYJ514-5LO-01

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Non-Locking Push, 3 Ports, Base Mounted Supply Voltage 24 V dc
Manufacturer Part Number SYJ514-5LO-01
MI Item Number 02766620
Distributor Motion Industries
Motion Internal Description SYJ514-5LO-01
E-Shop link https://www.motionindustries.com/products/sku/02766620
Actuation Piloted Solenoid
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Port Sizes 1/8 BSPT
Seal Material Rubber
Solenoid Electrical Entry L Plug without Connector
Solenoid Supply Voltage 24 V dc
Weight 0.19 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Manual Operation Type Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Weight
1 1 02766620 Solenoid-Operated Air Control Valve, Non-Locking Push, 3 Ports, Base Mounted Supply Voltage 24 V dc Piloted Solenoid Non-Locking Push 101 psi Normally Closed 3 2 Single Air 14 to 122 °F Base Mounted 1/8 BSPT Rubber L Plug without Connector 24 V dc 0.19 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map