Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SYJ5143-5LO - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SYJ5143-5LO

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Base Mounted, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number SYJ5143-5LO
MI Item Number 07490269
Distributor Motion Industries
Motion Internal Description SYJ5143-5LO SYJ5000 VALVE
E-Shop link https://www.motionindustries.com/products/sku/07490269
Actuation Piloted Solenoid
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Seal Material Rubber
Solenoid Supply Voltage 24 V dc
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Supply Voltage
1 1 07490269 Solenoid-Operated Air Control Valve, Base Mounted, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid 4-Way Non-Locking Push 101 psi 5 2 Single Air 14 to 122 °F Base Mounted Rubber 24 V dc

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map