Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, SYJ512-5LOUD-M5 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, SYJ512-5LOUD-M5

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Push-Turn Locking (Slotted), 3 Ports, Body Ported Supply Voltage 24 V dc
Manufacturer Part Number SYJ512-5LOUD-M5
MI Item Number 04576671
Distributor Motion Industries
Motion Internal Description SYJ512-5LOUD-M5
E-Shop link https://www.motionindustries.com/products/sku/04576671
Actuation Piloted Solenoid
Manual Operation Type Push-Turn Locking (Slotted)
Maximum Operating Pressure 101 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Body Ported
Seal Material Rubber
Solenoid Electrical Entry L Plug without Connector
Solenoid Supply Voltage 24 V dc
Weight 0.09 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Manual Operation Type Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Weight
1 1 04576671 Solenoid-Operated Air Control Valve, Push-Turn Locking (Slotted), 3 Ports, Body Ported Supply Voltage 24 V dc Piloted Solenoid Push-Turn Locking (Slotted) 101 psi Normally Closed 3 2 Single Air 14 to 122 °F Body Ported Rubber L Plug without Connector 24 V dc 0.09 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map