Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SYJ3233-5LOU - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SYJ3233-5LOU

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 4 Ports, 2 Positions, Double Solenoid
Manufacturer Part Number SYJ3233-5LOU
MI Item Number 02003211
Distributor Motion Industries
Motion Internal Description SYJ3233-5LOU VALVE, SOL
E-Shop link https://www.motionindustries.com/products/sku/02003211
Actuation Piloted Solenoid
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 4
Number of Positions 2
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Seal Material Rubber
Solenoid Electrical Entry L Plug without Connector
Solenoid Supply Voltage 24 V dc
Weight 0.12 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Weight
1 1 02003211 Solenoid-Operated Air Control Valve, 4 Ports, 2 Positions, Double Solenoid Piloted Solenoid Non-Locking Push 101 psi 4 2 Double Air 14 to 122 °F Base Mounted Rubber L Plug without Connector 24 V dc 0.12 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map