Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SYJ314-5L - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SYJ314-5L

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number SYJ314-5L
MI Item Number 04576634
Distributor Motion Industries
Motion Internal Description SYJ314-5L
E-Shop link https://www.motionindustries.com/products/sku/04576634
Actuation Piloted Solenoid
Additional Details Piston Plate
Body Material Zinc
Flow Coefficient (Cv) / Flow Factor (Kv) 0.086 (1 to 2 (P to A)) Cv;0.086 (2 to 3 (A to R)) Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Response Time <lt/>15 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry L Plug
Solenoid Power Consumption 0.1 W
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 0.35 (2 to 3 (A to R)) dm³/(s.bar);0.41 (1 to 2 (P to A)) dm³/(s.bar)
Standards Met JIS B 8375-1981
Valve Function Spool
Weight 0.09 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Additional Details Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 04576634 Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid Piloted Solenoid Piston Plate Zinc 0.086 (1 to 2 (P to A)) Cv;0.086 (2 to 3 (A to R)) Cv 4-Way Non-Locking Push 101 psi 3 2 Single Air 14 to 122 °F Base Mounted <lt/>15 ms Rubber ±10 % L Plug 0.1 W 24 V dc 0.35 (2 to 3 (A to R)) dm³/(s.bar);0.41 (1 to 2 (P to A)) dm³/(s.bar) JIS B 8375-1981 Spool 0.09 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map