Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SYJ3143-5WOZ - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SYJ3143-5WOZ

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number SYJ3143-5WOZ
MI Item Number 07271698
Distributor Motion Industries
Motion Internal Description SYJ3143-5WOZ SOLENOID
E-Shop link https://www.motionindustries.com/products/sku/07271698
Actuation Piloted Solenoid
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Seal Material Rubber
Solenoid Electrical Entry M8 Connector
Solenoid Supply Voltage 24 V dc
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Electrical Entry Solenoid Supply Voltage
1 1 07271698 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid 4-Way Non-Locking Push 101 psi 5 2 Single Air 14 to 122 °F Base Mounted Rubber M8 Connector 24 V dc

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map