Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SY9220-5DZ-03 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SY9220-5DZ-03

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Double Solenoid
Manufacturer Part Number SY9220-5DZ-03
MI Item Number 03014324
Distributor Motion Industries
Motion Internal Description SY9220-5DZ-03 VALVE
E-Shop link https://www.motionindustries.com/products/sku/03014324
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 1.9 (P to A/B) Cv;2 (A/B to EA/EB) Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Body Ported Subplate Included
Port Sizes 3/8 BSPT
Response Time 41 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation -7 to +10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 0.45 W
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110-115 V ac
Sonic Conductance (C) 8 (A/B to EA/EB) dm³/(s.bar);8 (P to A/B) dm³/(s.bar)
Standards Met IEC 60529;JIS;JIS B 8375-1981
Valve Function Spool
Weight 0.75 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Frequency Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 03014324 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Double Solenoid Piloted Solenoid Aluminum 1.9 (P to A/B) Cv;2 (A/B to EA/EB) Cv 4-Way Non-Locking Push 101 psi 5 2 Double Air 14 to 122 °F Body Ported Subplate Included 3/8 BSPT 41 ms Rubber -7 to +10 % DIN Terminal 0.45 W 50/60 Hz 110-115 V ac 8 (A/B to EA/EB) dm³/(s.bar);8 (P to A/B) dm³/(s.bar) IEC 60529;JIS;JIS B 8375-1981 Spool 0.75 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map