Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SY7420-5DZ-N9T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SY7420-5DZ-N9T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Body Ported, 5 Ports, 3 (Exhaust Center) Positions, Double Solenoid
Manufacturer Part Number SY7420-5DZ-N9T
MI Item Number 02002472
Distributor Motion Industries
Motion Internal Description SY7420-5DZ-N9T VALVE, SOL 24VDC
E-Shop link https://www.motionindustries.com/products/sku/02002472
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 1.4 Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 3 (Exhaust Center)
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Overall Height 66 mm
Overall Length 182.4 mm
Overall Width 18.9 mm
Piping Type Body Ported
Port Connection Type Push To Connect
Port Sizes 5/16 in Push-to-Connect
Response Time 56 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 24 V dc
Standards Met IEC 60529;JIS B 8375-1981
Valve Function Spool
Weight 0.55 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port Connection Type Port Sizes Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Standards Met Valve Function Weight
1 1 02002472 Solenoid-Operated Air Control Valve, Body Ported, 5 Ports, 3 (Exhaust Center) Positions, Double Solenoid Piloted Solenoid Aluminum 1.4 Cv 4-Way Non-Locking Push 145 psi 5 3 (Exhaust Center) Double Air 14 to 122 °F 66 mm 182.4 mm 18.9 mm Body Ported Push To Connect 5/16 in Push-to-Connect 56 ms Rubber ±10 % DIN Terminal 0.35 W 24 V dc IEC 60529;JIS B 8375-1981 Spool 0.55 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map