Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, SY7340-3DO - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, SY7340-3DO

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Non-Locking Push, 5 Ports, Supply Voltage 110 V ac
Manufacturer Part Number SY7340-3DO
MI Item Number 02002344
Distributor Motion Industries
Motion Internal Description SY7340-3DO VALVE, SOL BASE MT W/O DI
E-Shop link https://www.motionindustries.com/products/sku/02002344
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Closed Center)
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Seal Material Rubber
Solenoid Electrical Entry DIN Terminal without Connector
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110 V ac
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage
1 1 02002344 Solenoid-Operated Air Control Valve, Non-Locking Push, 5 Ports, Supply Voltage 110 V ac 4-Way Non-Locking Push 101 psi 5 3 (Closed Center) Air 14 to 122 °F Base Mounted Rubber DIN Terminal without Connector 50/60 Hz 110 V ac

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map