Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, SY7160-5LOZ-02T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, SY7160-5LOZ-02T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Non-Locking Push, 5 Ports, Supply Voltage 24 V dc
Manufacturer Part Number SY7160-5LOZ-02T
MI Item Number 04576419
Distributor Motion Industries
Motion Internal Description SY7160-5LOZ-02T
E-Shop link https://www.motionindustries.com/products/sku/04576419
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Port Sizes 1/4 NPTF
Solenoid Electrical Entry L Plug without Connector
Solenoid Supply Voltage 24 V dc
Weight 0.31 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Manual Operation Type Number of Ports Number of Positions Number of Solenoids Operating Medium Port Sizes Solenoid Electrical Entry Solenoid Supply Voltage Weight
1 1 04576419 Solenoid-Operated Air Control Valve, Non-Locking Push, 5 Ports, Supply Voltage 24 V dc 4-Way Non-Locking Push 5 2 Single Air 1/4 NPTF L Plug without Connector 24 V dc 0.31 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map