Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, SY5440R-5DZ - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, SY5440R-5DZ

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Base Mounted, 5 Ports, Double Solenoid
Manufacturer Part Number SY5440R-5DZ
MI Item Number 02000569
Distributor Motion Industries
Motion Internal Description SY5440R-5DZ VALVE, DBL SOL, BASE MT,
E-Shop link https://www.motionindustries.com/products/sku/02000569
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.9 Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Exhaust Center)
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Overall Height 83.4 mm
Overall Length 167.8 mm
Overall Width 35 mm
Piping Type Base Mounted
Response Time 38 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 2.8 dm³/(s.bar)
Standards Met IEC 60529;JIS B 8375-1981
Valve Function Spool
Weight 0.33 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 02000569 Solenoid-Operated Air Control Valve, Base Mounted, 5 Ports, Double Solenoid Piloted Solenoid Aluminum 0.9 Cv 4-Way Non-Locking Push 101 psi 5 3 (Exhaust Center) Double Air 14 to 122 °F 83.4 mm 167.8 mm 35 mm Base Mounted 38 ms Rubber ±10 % DIN Terminal 0.35 W 24 V dc 2.8 dm³/(s.bar) IEC 60529;JIS B 8375-1981 Spool 0.33 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map