Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SY5440-5WOZ-02T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SY5440-5WOZ-02T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 3 (Exhaust Center) Positions, Double Solenoid
Manufacturer Part Number SY5440-5WOZ-02T
MI Item Number 05225346
Distributor Motion Industries
Motion Internal Description SY5440-5WOZ-02T
E-Shop link https://www.motionindustries.com/products/sku/05225346
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Exhaust Center)
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Port Sizes 1/4 NPTF
Seal Material Rubber
Solenoid Electrical Entry M8 Connector
Solenoid Supply Voltage 24 V dc
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Seal Material Solenoid Electrical Entry Solenoid Supply Voltage
1 1 05225346 Solenoid-Operated Air Control Valve, 5 Ports, 3 (Exhaust Center) Positions, Double Solenoid 4-Way Non-Locking Push 101 psi 5 3 (Exhaust Center) Double Air 14 to 122 °F Base Mounted 1/4 NPTF Rubber M8 Connector 24 V dc

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map