Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, SY5420-6LOZ-01T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, SY5420-6LOZ-01T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Body Ported Subplate Included, 5 Ports, Double Solenoid
Manufacturer Part Number SY5420-6LOZ-01T
MI Item Number 02000536
Distributor Motion Industries
Motion Internal Description SY5420-6LOZ-01T VALVE, SOL 12VDC
E-Shop link https://www.motionindustries.com/products/sku/02000536
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.41 (P to A/B) Cv;0.59 (0.4) (A/B to EA/EB) Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Exhaust Center)
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Overall Height 45.3 mm
Overall Length 95.8 mm
Overall Width 15.8 mm
Piping Type Body Ported Subplate Included
Port Sizes 1/8 NPTF
Response Time 38 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry L Plug
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 12 V dc
Sonic Conductance (C) 2.4 dm³/(s.bar)
Standards Met IEC 60529;JIS B 8375-1981
Valve Function Spool
Weight 0.17 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port Sizes Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 02000536 Solenoid-Operated Air Control Valve, Body Ported Subplate Included, 5 Ports, Double Solenoid Piloted Solenoid Aluminum 0.41 (P to A/B) Cv;0.59 (0.4) (A/B to EA/EB) Cv 4-Way Non-Locking Push 101 psi 5 3 (Exhaust Center) Double Air 14 to 122 °F 45.3 mm 95.8 mm 15.8 mm Body Ported Subplate Included 1/8 NPTF 38 ms Rubber ±10 % L Plug 0.35 W 12 V dc 2.4 dm³/(s.bar) IEC 60529;JIS B 8375-1981 Spool 0.17 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map