Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, SY5320-3LOZ-N9T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, SY5320-3LOZ-N9T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Non-Locking Push, 5 Ports, Supply Voltage 110 V ac
Manufacturer Part Number SY5320-3LOZ-N9T
MI Item Number 02000411
Distributor Motion Industries
Motion Internal Description SY5320-3LOZ-N9T VALVE, SOL 110VAC
E-Shop link https://www.motionindustries.com/products/sku/02000411
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Closed Center)
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Body Ported
Seal Material Rubber
Solenoid Electrical Entry L Plug without Connector
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110 V ac
Weight 0.18 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage Weight
1 1 02000411 Solenoid-Operated Air Control Valve, Non-Locking Push, 5 Ports, Supply Voltage 110 V ac 4-Way Non-Locking Push 101 psi 5 3 (Closed Center) Double Air 14 to 122 °F Body Ported Rubber L Plug without Connector 50/60 Hz 110 V ac 0.18 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map