Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SY5240-3D - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SY5240-3D

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Double Solenoid
Manufacturer Part Number SY5240-3D
MI Item Number 02477121
Distributor Motion Industries
Motion Internal Description SY5240-3D VALVE, SOL BASE MT
E-Shop link https://www.motionindustries.com/products/sku/02477121
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.9 Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Number of Ports 5
Number of Positions 2
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Overall Height 83.4 mm
Overall Length 155.2 mm
Overall Width 35 mm
Piping Type Base Mounted
Response Time 18 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation -15 to +5 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 0.35 W
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110-115 V ac
Sonic Conductance (C) 2.8 dm³/(s.bar)
Standards Met IEC 60529;JIS B 8375-1981
Valve Function Spool
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Frequency Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function
1 1 02477121 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Double Solenoid Piloted Solenoid Aluminum 0.9 Cv 4-Way Non-Locking Push 5 2 Double Air 14 to 122 °F 83.4 mm 155.2 mm 35 mm Base Mounted 18 ms Rubber -15 to +5 % DIN Terminal 0.35 W 50/60 Hz 110-115 V ac 2.8 dm³/(s.bar) IEC 60529;JIS B 8375-1981 Spool

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map