Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SY5140-5LZ-02 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SY5140-5LZ-02

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number SY5140-5LZ-02
MI Item Number 02000208
Distributor Motion Industries
Motion Internal Description SY5140-5LZ-02 VALVE, SOL
E-Shop link https://www.motionindustries.com/products/sku/02000208
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 1 (A/B to EA/EB) Cv;1.1 (P to A/B) Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Overall Height 50.6 mm
Overall Length 95.8 mm
Overall Width 35 mm
Piping Type Base Mounted Subplate Included
Port Sizes 1/4 BSPT
Response Time 26 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry L Plug
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 2.8 dm³/(s.bar)
Standards Met IEC 60529;JIS B 8375-1981
Valve Function Spool
Weight 0.34 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port Sizes Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 02000208 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid Aluminum 1 (A/B to EA/EB) Cv;1.1 (P to A/B) Cv 4-Way Non-Locking Push 101 psi 5 2 Single Air 14 to 122 °F 50.6 mm 95.8 mm 35 mm Base Mounted Subplate Included 1/4 BSPT 26 ms Rubber ±10 % L Plug 0.35 W 24 V dc 2.8 dm³/(s.bar) IEC 60529;JIS B 8375-1981 Spool 0.34 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map