Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SY3A00T-5NZ1 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SY3A00T-5NZ1

Manufacturer SMC
Description Solenoid-Operated Air Control Valve 5 Ports, 4 Positions
Manufacturer Part Number SY3A00T-5NZ1
MI Item Number 06010670
Distributor Motion Industries
Motion Internal Description SY3A00T-5NZ1
E-Shop link https://www.motionindustries.com/products/sku/06010670
Flow Direction 4-Way
Number of Ports 5
Number of Positions 4
Piping Type Base Mounted
Seal Material Rubber
Solenoid Supply Voltage 24 V dc
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Number of Ports Number of Positions Piping Type Seal Material Solenoid Supply Voltage
1 1 06010670 Solenoid-Operated Air Control Valve 5 Ports, 4 Positions 4-Way 5 4 Base Mounted Rubber 24 V dc

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map