Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SY3540-5LZD - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SY3540-5LZD

Manufacturer SMC
Description Solenoid-Operated Air Control Valve 5 Ports, 3 (Pressure Center) Positions
Manufacturer Part Number SY3540-5LZD
MI Item Number 01999924
Distributor Motion Industries
Motion Internal Description SY3540-5LZD VALVE, DBL SOL, BASE MT
E-Shop link https://www.motionindustries.com/products/sku/01999924
Flow Direction 4-Way
Manual Operation Type Push-Turn Locking (Slotted)
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Pressure Center)
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Seal Material Rubber
Solenoid Electrical Entry L Plug
Solenoid Supply Voltage 24 V dc
Weight 0.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Weight
1 1 01999924 Solenoid-Operated Air Control Valve 5 Ports, 3 (Pressure Center) Positions 4-Way Push-Turn Locking (Slotted) 101 psi 5 3 (Pressure Center) Air 14 to 122 °F Base Mounted Rubber L Plug 24 V dc 0.20 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map