Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, SY3420-5MZ-M5-F2 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, SY3420-5MZ-M5-F2

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Non-Locking Push, 5 Ports, Body Ported Supply Voltage 24 V dc
Manufacturer Part Number SY3420-5MZ-M5-F2
MI Item Number 01999842
Distributor Motion Industries
Motion Internal Description SY3420-5MZ-M5-F2 VALVE, DBL SOL, BOD
E-Shop link https://www.motionindustries.com/products/sku/01999842
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Exhaust Center)
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Body Ported
Seal Material Rubber
Solenoid Electrical Entry M Plug
Solenoid Supply Voltage 24 V dc
Weight 0.22 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Weight
1 1 01999842 Solenoid-Operated Air Control Valve, Non-Locking Push, 5 Ports, Body Ported Supply Voltage 24 V dc 4-Way Non-Locking Push 101 psi 5 3 (Exhaust Center) Air 14 to 122 °F Body Ported Rubber M Plug 24 V dc 0.22 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map