Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SY3140-6LOZ - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SY3140-6LOZ

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Base Mounted, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number SY3140-6LOZ
MI Item Number 01999557
Distributor Motion Industries
Motion Internal Description SY3140-6LOZ VALVE, SOL 12VDC
E-Shop link https://www.motionindustries.com/products/sku/01999557
Actuation Piloted Solenoid
Body Material Zinc
Flow Coefficient (Cv) / Flow Factor (Kv) 0.29 Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Overall Height 53.5 mm
Overall Length 76.8 mm
Overall Width 22 mm
Piping Type Base Mounted
Response Time 15 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry L Plug
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 12 V dc
Sonic Conductance (C) 1.1 dm³/(s.bar)
Standards Met IEC 60529;JIS B 8375-1981
Valve Function Spool
Weight 0.11 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 01999557 Solenoid-Operated Air Control Valve, Base Mounted, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid Zinc 0.29 Cv 4-Way Non-Locking Push 101 psi 5 2 Single Air 14 to 122 °F 53.5 mm 76.8 mm 22 mm Base Mounted 15 ms Rubber ±10 % L Plug 0.35 W 12 V dc 1.1 dm³/(s.bar) IEC 60529;JIS B 8375-1981 Spool 0.11 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map