Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve SY3120-5LO-C4 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve SY3120-5LO-C4

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number SY3120-5LO-C4
MI Item Number 04576016
Distributor Motion Industries
Motion Internal Description SY3120-5LO-C4
E-Shop link https://www.motionindustries.com/products/sku/04576016
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Body Ported
Seal Material Rubber
Solenoid Electrical Entry L Plug without Connector
Solenoid Supply Voltage 24 V dc
Thread Standard Push to Connect
Weight 0.13 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Thread Standard Weight
1 1 04576016 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid 4-Way Non-Locking Push 101 psi 5 2 Single Air 14 to 122 °F Body Ported Rubber L Plug without Connector 24 V dc Push to Connect 0.13 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map