Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, SV4100-5FUD - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, SV4100-5FUD

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, Double Solenoid
Manufacturer Part Number SV4100-5FUD
MI Item Number 03811448
Distributor Motion Industries
Motion Internal Description SV4100-5FUD VALVE
E-Shop link https://www.motionindustries.com/products/sku/03811448
Actuation Piloted Solenoid
Body Material Aluminum
Flow Direction 4-Way
Manual Operation Type Locking (Slotted)
Number of Ports 5
Number of Positions 2
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Response Time 40 ms
Solenoid Allowable Voltage Fluctuation -10 to +10 %
Solenoid Power Consumption 0.65 W
Solenoid Supply Voltage 24 V dc
Standards Met JIS B 8375-1981
Valve Function Spool
Weight 0.44 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Direction Manual Operation Type Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Response Time Solenoid Allowable Voltage Fluctuation Solenoid Power Consumption Solenoid Supply Voltage Standards Met Valve Function Weight
1 1 03811448 Solenoid-Operated Air Control Valve, 5 Ports, Double Solenoid Piloted Solenoid Aluminum 4-Way Locking (Slotted) 5 2 Double Air 14 to 122 °F 40 ms -10 to +10 % 0.65 W 24 V dc JIS B 8375-1981 Spool 0.44 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map