Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, R422101212 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, R422101212

Manufacturer Aventics
Description Solenoid-Operated Air Control Valve, Operating Temperature Range 14 to 122 °F
Manufacturer Part Number R422101212
MI Item Number 05541233
Distributor Motion Industries
Motion Internal Description R422101212 TC08-5/2XX-AS-012DC-E-FORM C-
E-Shop link https://motionindustries.com/products/sku/05541233
Flow Direction 4-Way
Flow Rate 28.25 cfm
Manual Operation Type Locking
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Seal Material Polyurethane;Rubber
Solenoid Electrical Entry M8 Connector
Solenoid Supply Voltage 12 V dc
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Flow Rate Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Seal Material Solenoid Electrical Entry Solenoid Supply Voltage
1 1 05541233 Solenoid-Operated Air Control Valve, Operating Temperature Range 14 to 122 °F 4-Way 28.25 cfm Locking 145 psi 5 2 Single Air 14 to 122 °F Polyurethane;Rubber M8 Connector 12 V dc

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map