Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, R402003721 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, R402003721

Manufacturer Aventics
Description Solenoid-Operated Air Control Valve, Operating Temperature Range 5 to 122 °F
Manufacturer Part Number R402003721
MI Item Number 05747158
Distributor Motion Industries
Motion Internal Description R402003721 V581-3/2CC-024DC-I1-2CNO-HNX-
E-Shop link https://motionindustries.com/products/sku/05747158
Flow Rate 33.55 cfm
Manual Operation Type Non-Locking
Maximum Operating Pressure 116 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 5 to 122 °F
Piping Type Base Mounted
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Voltage 24 V dc
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Rate Manual Operation Type Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Solenoid Electrical Entry Solenoid Supply Voltage
1 1 05747158 Solenoid-Operated Air Control Valve, Operating Temperature Range 5 to 122 °F 33.55 cfm Non-Locking 116 psi Normally Closed 3 2 Single Air 5 to 122 °F Base Mounted DIN Terminal 24 V dc

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map