Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve NVFS2100R-5FZ-02T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve NVFS2100R-5FZ-02T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number NVFS2100R-5FZ-02T
MI Item Number 02013029
Distributor Motion Industries
Motion Internal Description NVFS2100R-5FZ-02T VALVE SOL/PIOT 24V
E-Shop link https://www.motionindustries.com/products/sku/02013029
Actuation Piloted Solenoid
Additional Details Return Spring
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.58 (P to A/B) Cv;0.65 (A/B to R1/R2) Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air;Inert Gas
Operating Temperature Range 14 to 140 °F
Overall Height 73 mm
Overall Length 117.5 mm
Overall Width 43 mm
Piping Type Body Ported Subplate Included
Port Sizes 1/4 NPTF
Response Time 15 ms
Seal Material Metal
Solenoid Allowable Voltage Fluctuation -15 to +10 %
Solenoid Coil Insulation Class B
Solenoid Electrical Entry Plug-in Conduit Terminal
Solenoid Power Consumption 2.04 W
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 2.5 (P to A/B) dm³/(s.bar);2.8 (A/B to R1/R2) dm³/(s.bar)
Standards Met ISO VG32;JIS B 8375;JIS B 8375-1981;JIS C 0920;JIS C 4003
Subplate Port Size 1/4 NPTF
Valve Function Spool
Weight 0.88 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Additional Details Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port Sizes Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Subplate Port Size Valve Function Weight
1 1 02013029 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid Return Spring Aluminum 0.58 (P to A/B) Cv;0.65 (A/B to R1/R2) Cv 4-Way Non-Locking Push 145 psi 5 2 Single Air;Inert Gas 14 to 140 °F 73 mm 117.5 mm 43 mm Body Ported Subplate Included 1/4 NPTF 15 ms Metal -15 to +10 % Class B Plug-in Conduit Terminal 2.04 W 24 V dc 2.5 (P to A/B) dm³/(s.bar);2.8 (A/B to R1/R2) dm³/(s.bar) ISO VG32;JIS B 8375;JIS B 8375-1981;JIS C 0920;JIS C 4003 1/4 NPTF Spool 0.88 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map