Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, 5812222100 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, 5812222100

Manufacturer Aventics
Description Solenoid-Operated Air Control Valve, Operating Temperature Range 5 to 122 °F
Manufacturer Part Number 5812222100
MI Item Number 05743858
Distributor Motion Industries
Motion Internal Description 5812222100 V581-5/2DS-024DC-I2-2P22-HBX-
E-Shop link https://motionindustries.com/products/sku/05743858
Flow Direction 4-Way
Flow Rate 95.35 cfm
Manual Operation Type Locking
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 5 to 122 °F
Piping Type Base Mounted
Solenoid Supply Voltage 24 V dc
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Flow Rate Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Solenoid Supply Voltage
1 1 05743858 Solenoid-Operated Air Control Valve, Operating Temperature Range 5 to 122 °F 4-Way 95.35 cfm Locking 145 psi 5 2 Double Air 5 to 122 °F Base Mounted 24 V dc

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map