Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, 5811151160 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, 5811151160

Manufacturer Aventics
Description Solenoid-Operated Air Control Valve, Operating Temperature Range 14 to 122 °F, Weight 0.49 lbs
Manufacturer Part Number 5811151160
MI Item Number 05746895
Distributor Motion Industries
Motion Internal Description 5811151160 V581-5/2SR-024DC-I1-1P15-LUD-
E-Shop link https://motionindustries.com/products/sku/05746895
Flow Direction 4-Way
Flow Rate 49.44 cfm
Manual Operation Type Non-Locking
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Solenoid Supply Voltage 24 V dc
Weight 0.49 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Flow Rate Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Solenoid Supply Voltage Weight
1 1 05746895 Solenoid-Operated Air Control Valve, Operating Temperature Range 14 to 122 °F, Weight 0.49 lbs 4-Way 49.44 cfm Non-Locking 145 psi 5 2 Single Air 14 to 122 °F Base Mounted 24 V dc 0.49 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map