Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, 5790575220 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, 5790575220

Manufacturer Aventics
Description Solenoid-Operated Air Control Valve, Operating Temperature Range 5 to 122 °F
Manufacturer Part Number 5790575220
MI Item Number 05743475
Distributor Motion Industries
Motion Internal Description 5790575220 V579-3/2NC-DA06-024AC-04-RV1-
E-Shop link https://motionindustries.com/products/sku/05743475
Flow Rate 18.36 cfm
Maximum Operating Pressure 116 psi
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 5 to 122 °F
Seal Material Polyurethane;Rubber
Solenoid Electrical Entry M8 Connector
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 24 V ac
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Rate Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Seal Material Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage
1 1 05743475 Solenoid-Operated Air Control Valve, Operating Temperature Range 5 to 122 °F 18.36 cfm 116 psi 3 2 Single Air 5 to 122 °F Polyurethane;Rubber M8 Connector 50/60 Hz 24 V ac

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map