Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, 5776270220 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, 5776270220

Manufacturer Aventics
Description Solenoid-Operated Air Control Valve - Body Material Fiberglass Reinforced Polyamide, Overall Height 55 mm, Overall Length 197 mm, Overall Width 30 mm, Operating Temperature Range -25 to 50 °C, Weight 1.60 lbs
Manufacturer Part Number 5776270220
MI Item Number 02770389
Distributor Motion Industries
Motion Internal Description 5776270220 5/2 SOLENOID VALVE CD7 VALVE
E-Shop link https://motionindustries.com/products/sku/02770389
Actuation Piloted Solenoid
Body Material Fiberglass Reinforced Polyamide
Flow Direction 4-Way
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range -25 to 50 °C
Overall Height 55 mm
Overall Length 197 mm
Overall Width 30 mm
Port Size - Exhaust 1/4 BSPT
Port Sizes 1/4 BSPP
Seal Material Nitrile
Solenoid Electrical Entry Plug-in
Solenoid Supply Voltage 24 V dc
Standards Met EN 175301-803:2006;ISO 228-1
Valve Function Spool
Weight 1.60 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Direction Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Port Size - Exhaust Port Sizes Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Standards Met Valve Function Weight
1 1 02770389 Solenoid-Operated Air Control Valve - Body Material Fiberglass Reinforced Polyamide, Overall Height 55 mm, Overall Length 197 mm, Overall Width 30 mm, Operating Temperature Range -25 to 50 °C, Weight 1.60 lbs Piloted Solenoid Fiberglass Reinforced Polyamide 4-Way 145 psi 5 2 Double Air -25 to 50 °C 55 mm 197 mm 30 mm 1/4 BSPT 1/4 BSPP Nitrile Plug-in 24 V dc EN 175301-803:2006;ISO 228-1 Spool 1.60 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map