Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, 5728415470 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, 5728415470

Manufacturer Aventics
Description Solenoid-Operated Air Control Valve, Operating Temperature Range 5 to 122 °F, Weight 0.30 lbs
Manufacturer Part Number 5728415470
MI Item Number 05734614
Distributor Motion Industries
Motion Internal Description 5728415470 V840-4/2DS-DA06-110AC-03
E-Shop link https://motionindustries.com/products/sku/05734614
Flow Rate 7.06 cfm
Manual Operation Type Locking
Maximum Operating Pressure 145 psi
Number of Ports 4
Number of Positions 2
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 5 to 122 °F
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110 V ac
Weight 0.30 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Rate Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage Weight
1 1 05734614 Solenoid-Operated Air Control Valve, Operating Temperature Range 5 to 122 °F, Weight 0.30 lbs 7.06 cfm Locking 145 psi 4 2 Double Air 5 to 122 °F DIN Terminal 50/60 Hz 110 V ac 0.30 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map