Motion Industries - Free CAD models - Solenoid Valve VZ5120-5MZ-01 - TraceParts
Motion Industries
By Motion Industries

Solenoid Valve VZ5120-5MZ-01

Manufacturer SMC
Description Solenoid Valve, Female, 24 V dc
Manufacturer Part Number VZ5120-5MZ-01
MI Item Number 02024772
Distributor Motion Industries
Motion Internal Description VZ5120-5MZ-01 VALVE SOL 24VDC
E-Shop link https://www.motionindustries.com/products/sku/02024772
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.58 (P to A, B) Cv; 0.63 (A, B to EA, EB) Cv
Maximum Operating Pressure 0.7 Mpa2
Minimum Operating Pressure 0.15 Mpa
Number of Solenoids Single
Operating Pressure Range +0.15 to +0.7 Mpa
Operating Temperature Range -10 to +50 °C
Overall Height 36.5 mm
Overall Length 108 mm
Overall Width 18 mm
Port 1 Size/Type 1/8 BSPT
Port Gender Female
Response Time ≤20 ms
Seal Material Nitrile
Solenoid Allowable Voltage Fluctuation -15 to +10 %
Solenoid Electrical Entry M Plug
Solenoid Power Consumption 1.8 W
Solenoid Supply Current 75 mA
Solenoid Supply Voltage 24 V dc
Standards Met JIS B 8375-1981
Weight 0.78 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Maximum Operating Pressure Minimum Operating Pressure Number of Solenoids Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Port 1 Size/Type Port Gender Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Current Solenoid Supply Voltage Standards Met Weight
1 1 02024772 Solenoid Valve, Female, 24 V dc Piloted Solenoid Aluminum 0.58 (P to A, B) Cv; 0.63 (A, B to EA, EB) Cv 0.7 Mpa2 0.15 Mpa Single +0.15 to +0.7 Mpa -10 to +50 °C 36.5 mm 108 mm 18 mm 1/8 BSPT Female ≤20 ms Nitrile -15 to +10 % M Plug 1.8 W 75 mA 24 V dc JIS B 8375-1981 0.78 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map