Motion Industries - Free CAD models - Solenoid Valve VNA411A-25A-5DZ - TraceParts
Motion Industries
By Motion Industries

Solenoid Valve VNA411A-25A-5DZ

Manufacturer SMC
Description Solenoid Valve, Female, 24 V dc
Manufacturer Part Number VNA411A-25A-5DZ
MI Item Number 03920739
Distributor Motion Industries
Motion Internal Description VNA411A-25A-5DZ EXTERNALLY PILOTED VALVE
E-Shop link https://www.motionindustries.com/products/sku/03920739
Actuation Piloted Solenoid
Body Material Aluminum
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure 0 Mpa
Operating Pressure Range 0 to +1 Mpa
Operating Temperature Range -5 to +60 °C
Orifice Diameter 25 mm
Overall Height 99.5 mm
Overall Length 172 mm
Overall Width 60 mm
Port 1 Size/Type 1 BSPT
Port Gender Female
Seal Material Nitrile
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Voltage 24 V dc
Standards Met JIS
Weight 2.03 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Maximum Operating Pressure Minimum Operating Pressure Operating Pressure Range Operating Temperature Range Orifice Diameter Overall Height Overall Length Overall Width Port 1 Size/Type Port Gender Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Standards Met Weight
1 1 03920739 Solenoid Valve, Female, 24 V dc Piloted Solenoid Aluminum +1 Mpa2 0 Mpa 0 to +1 Mpa -5 to +60 °C 25 mm 99.5 mm 172 mm 60 mm 1 BSPT Female Nitrile DIN Terminal 24 V dc JIS 2.03 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map