Motion Industries - Free CAD models - Soft Polyurethane Tubing TUS1208W-20 - TraceParts
Motion Industries
By Motion Industries

Soft Polyurethane Tubing TUS1208W-20

Manufacturer SMC
Description Soft Polyurethane Tubing, Air Only, 12 mm, 0.472 in
Part Number TUS1208W-20
MI Item Number 06023188
Distributor Motion Industries
Motion Internal Description TUS1208W-20
E-Shop link https://www.motionindustries.com/products/sku/06023188
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color White
Fluid Type Air
Hardness Shore A 95
Length 20 m
Maximum Operating Temperature 140 °F
Minimum Bend Radius 29 mm
Minimum Operating Temperature -4 °F
Operating Pressure at Room Temp 87 psi
Tube Inner Diameter 8 mm;0.315 in
Tube Material Polyurethane
Tube Outer Diameter 12 mm;0.472 in
Typical Applications General Purpose Air
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Hardness Length Maximum Operating Temperature Minimum Bend Radius Minimum Operating Temperature Operating Pressure at Room Temp Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications
1 1 06023188 Soft Polyurethane Tubing, Air Only, 12 mm, 0.472 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link White Air Shore A 95 20 m 140 °F 29 mm -4 °F 87 psi 8 mm;0.315 in Polyurethane 12 mm;0.472 in General Purpose Air

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map