Motion Industries - Free CAD models - Soft Nylon Tubing TISA07B-20 - TraceParts
Motion Industries
By Motion Industries

Soft Nylon Tubing TISA07B-20

Manufacturer SMC
Description Soft Nylon Tubing, Air Only, 1.02 lbs, 0.250 in
Part Number TISA07B-20
MI Item Number 02004380
Distributor Motion Industries
Motion Internal Description TISA07B-20 TUBING,1/4"OD,BLK,20M
E-Shop link https://www.motionindustries.com/products/sku/02004380
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Black
Fluid Type Air
Hardness Shore D 70
Length 20 m
Maximum Operating Temperature 140 °F
Minimum Bend Radius 0.91 in
Minimum Operating Temperature -4 °F
Operating Pressure at Room Temp 145 psi
Physical Resistance Abrasion;Chemical;Impact;Thermal
Tube Inner Diameter 0.180 in
Tube Material Nylon 11 + Nylon 12
Tube Outer Diameter 0.250 in
Typical Applications General Purpose Air
Weight 1.02 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Hardness Length Maximum Operating Temperature Minimum Bend Radius Minimum Operating Temperature Operating Pressure at Room Temp Physical Resistance Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 02004380 Soft Nylon Tubing, Air Only, 1.02 lbs, 0.250 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link Black Air Shore D 70 20 m 140 °F 0.91 in -4 °F 145 psi Abrasion;Chemical;Impact;Thermal 0.180 in Nylon 11 + Nylon 12 0.250 in General Purpose Air 1.02 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map