Motion Industries - Free CAD models - Slewing Ring, VU200220 - TraceParts
Motion Industries
By Motion Industries

Slewing Ring, VU200220

Manufacturer INA (Schaeffler)
Description Slewing Ring, VU Series, 302 mm OD, 46 mm Width
Part Number VU200220
MI Item Number 02291546
Distributor Motion Industries
Motion Internal Description VU200220 SLEWING RING, 4 POINT CONTACT
E-Shop link https://motionindustries.com/products/sku/02291546
Axial Dynamic Load Capacity 45000 lbf
Axial Static Load Capacity 98000 lbf
Bearing Type Four-Point Contact
Bolt Circle Diameters 170 (Inner) mm;270 (Outer) mm
Closure Type Double Seal
Gear Type Gearless
Inside Diameter 138 mm
Number of Mounting Holes 10 (Inner);10 (Outer)
Operating Temperature Range -25 to +80 °C
Outside Diameter 302 mm
Overall Width 46 mm
Radial Dynamic Load Capacity 29500 lbf
Radial Static Load Capacity 44500 lbf
Series VU
Weight 42.24 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Type Bolt Circle Diameters Closure Type Gear Type Inside Diameter Number of Mounting Holes Operating Temperature Range Outside Diameter Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Series Weight
1 1 02291546 Slewing Ring, VU Series, 302 mm OD, 46 mm Width 45000 lbf 98000 lbf Four-Point Contact 170 (Inner) mm;270 (Outer) mm Double Seal Gearless 138 mm 10 (Inner);10 (Outer) -25 to +80 °C 302 mm 46 mm 29500 lbf 44500 lbf VU 42.24 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map