Motion Industries - Free CAD models - Slewing Ring, VSU200744 - TraceParts
Motion Industries
By Motion Industries

Slewing Ring, VSU200744

Manufacturer INA (Schaeffler)
Description Slewing Ring, VSU Series, 816 mm OD, 56 mm Width
Part Number VSU200744
MI Item Number 04160970
Distributor Motion Industries
Motion Internal Description VSU200744 SLEWING RING, 4 POINT CONTACT
E-Shop link https://motionindustries.com/products/sku/04160970
Axial Dynamic Load Capacity 47500 lbf
Axial Static Load Capacity 227000 lbf
Bearing Type Four-Point Contact
Bolt Circle Diameters 698 (Inner) mm;790 (Outer) mm
Closure Type Double Seal
Gear Type Gearless
Inside Diameter 672 mm
Number of Mounting Holes 40 (Outer);40 Inner)
Operating Temperature Range -25 to +80 °C
Outside Diameter 816 mm
Overall Width 56 mm
Radial Dynamic Load Capacity 31000 lbf
Radial Static Load Capacity 100000 lbf
Series VSU
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Type Bolt Circle Diameters Closure Type Gear Type Inside Diameter Number of Mounting Holes Operating Temperature Range Outside Diameter Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Series
1 1 04160970 Slewing Ring, VSU Series, 816 mm OD, 56 mm Width 47500 lbf 227000 lbf Four-Point Contact 698 (Inner) mm;790 (Outer) mm Double Seal Gearless 672 mm 40 (Outer);40 Inner) -25 to +80 °C 816 mm 56 mm 31000 lbf 100000 lbf VSU

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map